Novastar Glazed Acrylic Glass Door, RAL 7035, 6 U 553W
- Mounting front or rear
- Opening angle 180°
- Lock with key
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet Door
- Product Family: Novastar
- Type: Glass Door
- Color: Light Grey
- Color Code: RAL 7035
- Rack Height: 6 U
- Height: 322 mm
- Width: 553 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Glazed / Glass doors for aluminum frame cabinets with attractive design, ideally suited for general electronics, test & measurement, audio/video and broadcasting applications.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Door frame, St, 1.5 mm, RAL 7035 | 1 | |
2 | Acrylic sheet, 2 mm, clear | 1 | |
3 | Lock (2233x) with 1 key | 2 | |
4 | Fixing materials kit including GND | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.