Interscale Mounting Plate for Case 444W x 221D
- Mounting plate (raised 4 mm) with integrated fan holder including fan kit for perforated case versions
- Fans are simple to fit to the mounting plate using vibrationdamping fixing material
- Does not fit for Interscale M for embedded NUC and 19"
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Mounting Plate
- Product Family: Interscale
- Type: Mounting Plate
- Height: 1 mm
- Width: 444 mm
- Depth: 221 mm
- Material: Steel
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Interscale mounting plate for the fixation of PCBs in small form factor desktop cases and 19" chassis.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Mounting plate, St, 1 mm, AlZn coated | 1 | |
2 | Countersunk screw | 4 | |
3 | Assembly kit and user manual | 1 |
RESOURCES
Catalog
Drawing Document
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.