Frame Type Plug-In Unit PCB Mounting Support from Slot 2 on, 5 Pairs
- PCB is inserted into the guide rails mounted inside the plug-in unit
- Fixing occurs when the rear Panel is fitted
- Suitable for frame type plug-in units with guide rails
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Hardware Kit
- Type: Board Fixing, Slot 2
- Works With: Cassettes
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
PCB is inserted into the guide groove of the left side Panel or that of the side Panel rear angle, From Slot 2 on.
Torx panhead screw (24560‐178) is required to fix PCB without connector. Torx panhead screw (24812‐600) is required to fix connector to PCB, in 6 U frame type plug-in units (center).
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Retainer, die-cast zinc | 10 | |
2 | Torx pan head screw, M2.5 x 10 | 10 |
RESOURCES
Approval Agency Certificate
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.