Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Base/Plinth, Perforated, RAL 7021, 200H, 600W

  • 2 support profiles, for front and rear
  • Static load-carrying capacity 1000 kg
More

Catalog #:

24630-036
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Base
  • Product Family: Varistar CP
  • Type: Base Plinth
  • Material: Steel
  • Finish: Powder Coated
  • Color: Black Grey
  • Color Code: RAL 7021
  • Height: 200 mm
  • Width: 600 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24630042.42.tif image
Varistar CP Base/Plinth Side, Plain, RAL 7021, 200H, 1000D
Catalog #: 24630-041
24630042.42.tif image
Varistar CP Base/Plinth Side, Plain, RAL 7021, 200H, 1100D
Catalog #: 24630-042
24630043.43.tif image
Varistar CP Base/Plinth Side, Plain, RAL 7021, 200H, 1200D
Catalog #: 24630-043

ADDITIONAL PRODUCT DETAILS

A plinth allows functional storage of excess cable assemblies and protects the bottom part of the cabinet against rodents.

Please order side trims separately.

Cannot be used in conjunction with castors

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Support with feet, St, 3 mm 2
2 Perforated trim, St, 1.5 mm, RAL 7021 2
3 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.