Varistar Seismic Base/Plinth, 104.5H 600W 800D
- 2 support profiles, St, 4 mm, side
- Static load-carrying capacity 1000 kg
- Height 104.5 mm
- 2 covers, St, 4 mm, front and rear
- Conforms to NEBS, Earthquake secure (up) to Bellcore Zone 4, Mounting holes for fitting of base
- Access possible from front and rear
- Colour RAL 7021
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Base
- Product Family: Varistar
- Type: Base Plinth
- Height: 104.5 mm
- Width: 600 mm
- Depth: 800 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
A plinth allows functional storage of excess cable assemblies and protects the bottom part of the cabinet against rodents.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Support, St profile, 4 mm, RAL 7021 for right and left | 2 | |
2 | Covers, St, 4 mm, RAL 7021; for front and rear | 2 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.