Varistar EMC Base Plate for Rear Cable Ducting, Perforated, 600W 1000D
- Opening at rear for 600 mm wide cabinets: 359 x 60 mm; for 800 mm wide cabinets: 559 x 60 mm
- Incl. GND/earthing
- AlZn, 1.5 mm
- Shielding 45 dB at 1 GHz
- Rear cable ducting with EMC textile gasket
- High airflow rate through perforated openings
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Base
- Product Family: Varistar
- Type: Base Plate
- Width: 600 mm
- Depth: 1000 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Base plate is a perforated steel blanking plate that fitts to the cabinet base. High airflow rate through perforated openings into the cabinet from floor cavity and can be opened for cable ducting.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Perforated base plate, St, 1.5 mm, finish AlZn; rear cable ducting with textile gasket; opening 359 mm x 60 mm | 1 | |
2 | Assembly kit | 1 | |
3 | GND/earthing kit, supplied loose | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.