Skip to main content

Please Select Your Country/Language Preferences

Varistar EMC Base Plate for Rear Cable Ducting, Perforated, 600W 600D

  • Opening at rear for 600 mm wide cabinets: 359 x 60 mm; for 800 mm wide cabinets: 559 x 60 mm
  • Incl. GND/earthing
  • AlZn, 1.5 mm
  • Shielding 45 dB at 1 GHz
  • Rear cable ducting with EMC textile gasket
  • High airflow rate through perforated openings
More

Catalog #:

23130-400
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Base
  • Product Family: Varistar
  • Type: Base Plate
  • Width: 600 mm
  • Depth: 600 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Base plate is a perforated steel blanking plate that fitts to the cabinet base. High airflow rate through perforated openings into the cabinet from floor cavity and can be opened for cable ducting.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Perforated base plate, St, 1.5 mm, finish AlZn; rear cable ducting with textile gasket; opening 359 mm x 60 mm 1
2 Assembly kit 1
3 GND/earthing kit, supplied loose 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.