Varistar Raised Top Cover, EMC, With Fans, 800W 800D
- 3 axial fans fitted and cabled (maximum: 6 fans)
- Schuko/IEC 60320 C12 plug
- Connecting cable 2.5 m
- St, 1.5 mm
- RAL 7021
- Incl. cabling and grounding
- Shielding 50 dB at 1 GHz
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Top Cover
- Product Family: Varistar
- Type: Raised, EMC
- Color: Black Grey
- Color Code: RAL 7021
- Width: 800 mm
- Depth: 800 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Fan top cover for better ventilation and active cooling. Varistar fan top cover is robust, EMC compliant and secure. 3-6 fans can be installed with cabling and grounding.
Dimensions see attachments Varistar platform catalog.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Raised top cover, St, 1.5 mm, outside surface RAL 7021 | 1 | |
2 | Air barrier, partially perforated, St, 1.5 mm, finish AlZn | 2 | |
3 | Fan plug-in unit, St, 1 mm, finish AlZn | 3 | |
4 | Axial fan, 230 VAC, incl. cabling and GND/earthing; SCHUKO/UTE connector, cable length 2.5 m, IEC female connector | 3 | |
5 | Assembly space for 3 further fans | 1 | |
6 | GND/earthing kit, supplied loose | 1 |
RESOURCES
Approval Agency Certificate
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.