Skip to main content

Please Select Your Country/Language Preferences

Test Adaptor for DIN Connector Type B, 3 U, 220 mm

  • For DIN 41612 connectors, type B
  • Measuring field for current and voltage measurement (U/I), (a)
  • Header with pin diameter 0.6 mm for wire wrap (b)
  • Outer pin rows (pin 1a, c and pin 32a, c) with wider tracks for power supply (2 A per track)
More

Catalog #:

23021-651
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Test Adapter
  • Type: Type B
  • Connector Type: B64
  • Board Depth: 220 mm
  • Rack Height: 3 U
  • Measuring Field: Current; Voltage
  • Number of Layers: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Test Adapter for Boards with DIN 41612 Connectors Type B to access test points on the board.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Test adaptor with fitted guide rails and equipped test bridges 1
2 Replacement test bridges 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.