AMC Module With Pull Handle, MTCA.4, Single Mid-Size, Stainless Steel
- In accordance with PICMG MTCA.1 and MTCA.4 specifications
- AdvancedMC Module for MicroTCA.1 and MicroTCA.4 Chassis
- Latches and Retention Screw to fix the Module to the Card Cage
- Front panel, stainless steel
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System Module
- Height: 95 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
AdvancedMC Front Panel including handle mechanism and EMC gasket for MTCA.1 and MTCA.4 Modules.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | U-shaped front panel, stainless steel; with screw locking welded on, Torx T10 | 1 | |
2 | Board support, die-cast zinc, nickel-plated | 1 | |
3a | Light Pipe, top, PC, UL 94 V-0 | 1 | |
3b | Light Pipe, bottom, PC, UL 94 V-0 | 1 | |
4 | Pull-handle mechanism with microswitch activation and board bracket | 1 | |
5+6 | Pull‐handle, PC, UL 94 V‐0, black | 1 | |
7 | Lateral EMC gasketing, core: foam, sleeve: textile cladding with CuNi coating | 1 | |
8 | Lower EMC gasketing, core: foam, sleeve: textile cladding with CuNi coating | 1 | |
9 | Assembly kit | 1 |
RESOURCES
2D DXF
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.