Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 47 U, 2200H, 600W

  • Steel door with three point locking for IP 20 protection class
  • Lever handle with built-in push button, incl. grounding
  • Opening angle 180°
  • Includes grounding
More

Catalog #:

21630-105
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cabinet Door
  • Product Family: Varistar CP
  • Type: Steel Door
  • Works With: Varistar CP
  • Locking Type: 3-Point Locking
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 47 U
  • Height: 2200 mm
  • Width: 600 mm
  • Protection Rating: IP20
  • Complies With: IEC 61587-1; IEC 61587-3

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Varistar CP Lever Handle
Varistar CP Lever Handle
Catalog #: 24630-003
Varistar Lever Handle With Numeric Lock, Key 421
Catalog #: 24630-002
Electronic locking (MLR 3000)
Varistar Electronic Lock, Slave, MLR 1000 for Varistar CP
Catalog #: 24630-004
Varistar Electronic Lock, Master, MLR 3000 for Varistar CP
Varistar Electronic Lock, Master, MLR 3000, 125 KHz-HID for Varistar CP
Catalog #: 24630-006
Varistar Electronic Lock, Master, MLR 3000 for Varistar CP
Varistar Electronic Lock, Master, MLR 3000, 13,56 MHz-MIFARE for Varistar CP
Catalog #: 24630-007
Varistar Electronic Lock, Master, MLR 5000 for Varistar CP
Varistar Electronic Lock, Master, MLR 5000, 125 KHz-HID for Varistar CP
Catalog #: 24630-028
Varistar Electronic Lock, Master, MLR 5000 for Varistar CP
Varistar Electronic Lock, Master, MLR 5000, 13,56 MHz-MIFARE for Varistar CP
Catalog #: 24630-029

ADDITIONAL PRODUCT DETAILS

Steel door with mounting frame on inside, 3 point locking and with Lever handle with built-in push button, incl. Grounding.

Please order DIN profile half cylinder for lever handle separately.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Door, plain, St, 1 mm, RAL 7021; 3 point locking 1
2 Hinge, 180° opening angle 2
3 Lever handle with key insert (2 keys) 1
4 Earthing kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.