Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Double Steel Door, Perforated, 3-Point Locking, RAL 7021, 42 U, 2000H, 800W

  • Double perforated steel door with 3 point locking for IP 20 protection class
  • Lever handle with key insert (2 keys)
  • Opening angle 180°
  • Standard fitting, lock on right-hand door
  • Can be retrofitted with lever handle 24630003 and DIN profile half cylinder with keys or push button
More

Catalog #:

21630-027
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet Door
  • Product Family: Varistar CP
  • Type: Steel Double Door, Perforated
  • Works With: Varistar CP
  • Locking Type: 3-Point Locking
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 42 U
  • Height: 2000 mm
  • Width: 800 mm
  • Protection Rating: IP20
  • Complies With: IEC 61587-1; IEC 61587-3

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

GND/earthin cable
Varistar CP GND/Earthing Kit
Catalog #: 24630-001
24630003.3.tif image
Varistar CP Lever Handle
Catalog #: 24630-003
24630002.47.png image
Varistar CP Lever Handle With Numeric Lock, Key 1333
Catalog #: 24630-002
electronic locking
Varistar Electronic Lock, Slave, MLR 1000 for Varistar CP
Catalog #: 24630-004
Varistar Electronic Lock, Master, MLR 3000 for Varistar CP
Varistar CP Electronic Lock, Master, MLR 3000, 125 KHz-HID
Catalog #: 24630-006
Varistar Electronic Lock, Master, MLR 3000 for Varistar CP
Varistar CP Electronic Lock, Master, MLR 3000, 13.56 MHz-MIFARE
Catalog #: 24630-007
Varistar Electronic Lock, Master, MLR 5000 for Varistar CP
Varistar CP Electronic Lock, Master, MLR 5000, 125 KHz-HID
Catalog #: 24630-028
Varistar Electronic Lock, Master, MLR 5000 for Varistar CP
Varistar CP Electronic Lock, Master, MLR 5000, 13.56 MHz-MIFARE
Catalog #: 24630-029

ADDITIONAL PRODUCT DETAILS

Perforated Varistar CP steel double door with 3-point locking for applications with IP 20 protection

24U - 33U IP20 doors have 2 hinges, 38U - 52U IP20 doors have 3 hinges to ensure robust IP20 closing structures for taller cabinets

Please order lever handle 24630003 and the DIN lock separately if you want to replace the 1333 DIN lock lever handle

Please purchase the grounding kit separately.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Perforated double door, St, 1,5 mm, 3 point locking 1
2 Hinge, 180° opening angle 1
3 Lever handle with key insert (2 keys) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.