Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Flat Top Cover With Pre-Cutout Zones, RAL 7021, 600W, 1200D

  • Flat top cover with pre-cutout zones
More

Catalog #:

21630-023
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Top Cover
  • Product Family: Varistar CP
  • Type: Perforated
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 600 mm
  • Depth: 1200 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

GND/earthin cable
Varistar CP GND/Earthing Kit
Catalog #: 24630-001
23130-069.69.tif image
Varistar Brush Strip for Top Cover
Catalog #: 23130-069
23130070.70.tif image
Varistar Fan Tray
Catalog #: 23130-070
23130071.71.tif image
Varistar Vented Plate Kit
Catalog #: 23130-071
28127281.281.tif image
Varistar Edge Protection for Top Cover Cutout Zones
Catalog #: 28127-281

ADDITIONAL PRODUCT DETAILS

Rack top cover with micro perforated cut out zones. Brushes, edge protection or cover panle have to chosen form the accessory range.

Please order brushes, cover panels from the accessory range.

Please purchase the grounding kit separately.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Flat top cover, St, 1.5 mm, perforated, RAL 7021 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.