Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 42 U, 2000H, 600W
- Steel door with single point locking for IP 20 protection class
- Opening angle 180°
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Door
- Works With: Varistar CP
- Locking Type: Single Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2000 mm
- Width: 600 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Varistar CP Steel Door, IP 20 with Single Point Locking.
24U - 33U IP20 doors have 2 hinges, 38U - 52U IP20 doors have 3 hinges to ensure robust IP20 closing structures for taller cabinets
Please order lever handle 24630003 and the DIN lock separately if you want to replace the 1333 DIN lock lever handle
Please purchase the grounding kit separately.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Door, plain, St, 1.5 mm, RAL 7021; Single point locking | 1 | |
2 | Hinge, 180° opening angle | 3 | |
3 | Lever handle with key insert (2 keys) | 1 |
RESOURCES
Approval Agency Certificate
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.