Skip to main content

Please Select Your Country/Language Preferences

Varistar Swing Cabinet Frame for 600 mm Width, 120°, 29 U

  • For full height or partial-height mounting
  • Pivot point can be selected right or left
  • Color RAL 7021
  • Can accommodate 19" chassis and 19" subracks (max. depth 200 mm)
  • 120° hinge, square locks incl. 2 keys
  • Load-carrying capacity 150 kg
More

Catalog #:

21130-742
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Frame
  • Product Family: Varistar
  • Type: Swing
  • Frame Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Height: 1400 mm
  • Width: 600 mm
  • Static Load: 150 kg

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

slide rail
Varistar Swing Frame Slide Rail for 600W
Catalog #: 23130-183
19 swing frame
Varistar 19" Swing Frame Stop Kit, 120 Degree
Catalog #: 23130-158
Varistar 19inch swing frame swing frame trim / stop
Varistar 19" Swing Frame Lock
Catalog #: 60113-267
Varistar 19inch swing frame swing frame trim / stop
Varistar 19" Swing Frame Spare Part Key 333
Catalog #: 60220-003

ADDITIONAL PRODUCT DETAILS

The 19“ swing frame allows the installation of sub-racks while simultaneously making wiring at the rear accessible. Varistar swing frame comes with 150KG load capacity, 120° movement and flexible pivot point.

By aid of depth members 19" swing frames can be assembled directly on the cabinet frame or in depth-adjustable increments of 50 mm.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Swing frame, St, 2 mm, RAL 7021 1
2 Support bar, St, 3 mm, RAL 7021 2
3 Square lock, 8 mm, incl. 2 keys 2
4 120° hinge 2
5 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.