Varistar Fan Top Cover With 3 Fans, Expandable to 6 Fans, RAL 7021, 800W 600D
- 3 axial fans fitted (maximum: 6 fans)
- Incl. cabling and GND/grounding
- RAL 7021
- Schuko/IEC 60320 C12 plug
- St, 1.5 mm
- Connecting cable 2.5 m
- Raised cover with air barrier
- IP 22
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Top Cover
- Product Family: Varistar
- Type: Fan
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Width: 800 mm
- Depth: 600 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Varistar Fan Top Cover with 3 Fans, expandable to 6 fans.
Dimensions see attachments Varistar platform catalog.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Top cover vented raised (33 mm) ‐ ST 1,5 mm, RAL 7021, incl 1x GND/earthing | 1 | |
2 | Air barrier ‐ St, 1 mm, zinc-plated, assembly from outside , wired for 6 fans,equipment cable 2,5 m with SCHUKO/UTE connector / plug (IEC-female connector) | 1 | |
3 | Axial fan 230V ‐ with grille | 3 | |
4 | Cover cap ‐ PE | 3 | |
5 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.