Skip to main content

Please Select Your Country/Language Preferences

19" Telescopic Shelf for Varistar, Novastar, Eurorack, 70 kg, RAL 7021, 553W 800D

  • Perforated cut-outs for assembling cable ties
  • Static load-carrying capacity 70 kg
  • Incl. telescopic slides
  • Locking with T-bar lock possible
  • St, 1.5 mm
  • Hammer head perforation for assembly with cable ties
More

Catalog #:

21130-355
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Shelf
  • Product Family: Varistar; Eurorack; Novastar
  • Type: Telescopic Shelf
  • Works With: Varistar CP
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 600 mm
  • Depth: 682 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

GND/earthin cable
19" Telescopic Shelves Grounding Kit for Novastar
Catalog #: 21120-189
23130082.82.tif image
Varistar Depth Member, 3 rows, 800D, Aluzinc
Catalog #: 23130-082
Varistar Novastar Eurorack accessories for 19inch telescopic shelves
19" Telescopic Shelves Accessories, T‐bar Lock
Catalog #: 23130-092
GND/earthin cable
19" Telescopic Shelves Grounding Kit for Varistar
Catalog #: 23130-140
23130274.274.tif image
19" Telescopic Shelves Mounting Bracket
Catalog #: 23130-274
varistar brush strip
Varistar Brush Strip for Base Plate, 1000D
Catalog #: 23130-375
21130375.346.tif image
19" Telescopic Shelf for Varistar, Novastar, Eurorack, 70 kg, RAL 7021, 800W 800D
Catalog #: 21130-375

ADDITIONAL PRODUCT DETAILS

Varistar, Novastar and Eurorack 19'' Shelf, Stationary with 70 kg load capacity, perforated for ease of assembly.

Mounting bracket for assembly of telescopic slide at frame please order separately.

Please order T-bar lock separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shelf with perforation, St, 1.5 mm, RAL 7021 1
2 Telescopic slide, 2 U 2
3 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.