Skip to main content

Please Select Your Country/Language Preferences

Varistar IP 55 Side Panel, Screw-Fixed, RAL 7021, 1600H 800D

  • Side panel with grounding
More

Catalog #:

21130-006
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Panel
  • Product Family: Varistar
  • Type: Side Panel, Screw Fixed
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 33 U
  • Height: 1600 mm
  • Depth: 800 mm
  • Protection Rating: IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

internal retainer for side panel
Internal Retainer for Side Panel Varistar
Catalog #: 23130-373

ADDITIONAL PRODUCT DETAILS

Screw assembly side panel for Varistar cabinets. For different ingress levels. For IP 20 without gasket material need to be ordered seperate.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel, St, 1 mm, to bolt on 2
2 Earthing kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.