Skip to main content

Please Select Your Country/Language Preferences

Tip-up Foot for Chassis, Plastic, RAL 9006

  • Mounting holes are provided in bottom of case
  • Load-carrying capacity 25 kg per foot, max case weight: 50 kg
More

Catalog #:

20603-001
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Foot
  • Type: Foot
  • Works With: Cases
  • Package Quantity: 4

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

plastic foot
Tip-up Foot for Chassis, Plastic, RAL 7016
Catalog #: 20603-002
10603002.tif image
Die Cast Foot, Alu, With Tip-Up
Catalog #: 10603-002

ADDITIONAL PRODUCT DETAILS

Flexible and robust Tip-up foot for chassis, with carrying capacity of 25 kg per foot. Suitable for RatiopacPRO/-AIR, PropacPRO, CompacPRO, Comptec and Interscale.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Foot, PA UL 94 V-0, silver, similar to RAL 9006 4
2 Slide safety, TPE 4
3 Set up, PA UL 94 V-0 2
4 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.