Skip to main content

Please Select Your Country/Language Preferences

19" Equipment Shelf, RAL 7021, 2 U

  • Installation height 2 U
  • Load-carrying capacity 15 kg
  • Depth-adjustable in 25 mm increments, front protrusion min. 91 mm, max. 191 mm
More

Catalog #:

20118-795
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cable Tray
  • Type: Equipment Shelf
  • Color: Black Grey
  • Color Code: RAL 7021
  • Depth: 450 mm
  • Width: 430 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

19 assembly kit M6
19" Assembly Kit M6, Screw, Washer, Nut; 50 pieces
Catalog #: 21101-809
19 assembly kit M6
19" Assembly Kit M6, Screw, Washer, Nut; 100 pieces
Catalog #: 21101-810
19 assembly kit M6
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 4 Pieces
Catalog #: 21190-095

ADDITIONAL PRODUCT DETAILS

Depth-Adjustable 19" Equipment Shelf with 15kg load capacity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" cable tray, 2 U, St, 1.5 mm 1
2 Mounting bracket, St, 1.5 mm 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.