Skip to main content

Please Select Your Country/Language Preferences

Writing Surface for 19" Cabinet Drawers

  • The writing surface can be lifted up when the drawer is open
  • The writing surface matches any height
More

Catalog #:

20110-060
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cover
  • Works With: 19" Cabinets
  • Height: 1 mm
  • Width: 408 mm
  • Depth: 338 mm
  • Material: Steel
  • Color: Light Grey
  • Color Code: RAL 7035
  • Static Load: 15 kg

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

19 drawer
"19"" Drawer, 1 U, RAL 7035"
Catalog #: 20110-054
19 drawer
"19"" Drawer, 2 U, RAL 7035"
Catalog #: 20110-055
19 drawer
"19"" Drawer, 3 U, RAL 7035"
Catalog #: 20110-056
19 drawer
"19"" Drawer, 1 U, Front Panel Anodized"
Catalog #: 20110-061
19 drawer
"19"" Drawer, 2 U, Front Panel Anodized"
Catalog #: 20110-062
19 drawer
"19"" Drawer, 3 U, Front Panel Anodized"
Catalog #: 20110-063
19 drawer 1u
"19"" Drawer, 1 U, RAL 7021"
Catalog #: 20110-180
19 drawer 1u
"19"" Drawer, 2 U, RAL 7021"
Catalog #: 20110-181
19 drawer 1u
"19"" Drawer, 3 U, RAL 7021"
Catalog #: 20110-182

ADDITIONAL PRODUCT DETAILS

Writing surface to use with our 19" drawer. It is placed on the drawer andl can be lifted up when the drawer is open.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Writing surface, complete, Steel, 1 mm, RAL 7035 light grey 1
2 Plastic nipple, POM, grey 4
3 Collar screw with pozidrive 4
4 GND/Earthing kit GND/earth cable 320 mm long 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.