Skip to main content

Please Select Your Country/Language Preferences

Interscale for Embedded NUC, Conduction Cooled, 44 x 112 x 107 mm

  • Modular case consisting of 3 easy to assemble parts; body, top cover and front panel
  • Compliant with the SDT.03 embeddedNUC standard http://www.sget.org/standards.html
  • Cutouts specific for IES MB95 embedded NUC board (http://en.ies.de/)
  • Integrated EMC protection
  • Integrated heat sink on top cover with 5 mm heat fins
  • Rigid construction requires only two screws
  • Color RAL 7016
  • Board mounting studs installed
  • Other dimensions, cutout shapes or locations, and screen printing available
More

Catalog #:

14830-002
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 14830-002, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Family: Interscale
  • Type: Desktop
  • Height: 43.7 mm
  • Width: 112 mm
  • Depth: 106.5 mm
  • Material: Steel
  • Color: Anthracite Grey
  • Color Code: RAL 7016
  • Protection Rating: IP20
  • Cooling: Conduction Cooled
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

rubber foot
Minipac Rubber Foot Kit
Catalog #: 21102-025
Flexible Heat Conductor FHC 20 mm for Interscale
Interscale Flexible Heat Conductor (FHC), 20 mm
Catalog #: 24830-005
torx screwdriver
Screwdriver, Torx, T 8 Torx, for M2.5 mm Screw
Catalog #: 64560-026
interscale assembly tool
Interscale Assembly Tool
Catalog #: 24820-001

ADDITIONAL PRODUCT DETAILS

Small form factor case with integrated EMC-shielding and conduction cooling for eNUC boards, based on the innovative and flexible nVent SCHROFF Interscale platform.

Only the listed Interscale accessories are compatible.

Modified or customized cases up on request.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Base with 2 side panels and rear panel, Al, 1 mm, RAL 7016 (anthracite grey) 1
2 Top cover with integrated heat sink, Al, 1 mm, RAL 7016 1
3 Front panel, Al, 1 mm, RAL 7016 1
4 Pre-installed M2.5 studs with Torx T8 screws for board mounting 4
5 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.