Interscale for Embedded NUC, Conduction Cooled, 34 mm, 112, mm 107 mm
- Modular case consisting of 3 easy to assemble parts; body, topcover and front panel
- Integrated EMC protection
- Compliant with the SDT.03 embeddedNUC standard http://www.sget.org/standards.html
- Cutouts specific for IES MB95 embeddedNUC board (http://en.ies.de/)
- Rigid construction requires only two screws
- Perforated side panels for passive cooling
- Board mounting studs installed
- Color RAL 7016
- Other dimensions, cutout shapes or locations and screenprinting available
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Family: Interscale
- Type: Desktop
- Height: 34 mm
- Width: 112 mm
- Depth: 106.5 mm
- Material: Steel
- Color: Anthracite Grey
- Color Code: RAL 7016
- Protection Rating: IP20
- Cooling: Perforated
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Small form factor case with integrated EMC-shielding and conduction cooling for eNUC boards, based on the innovative and flexible nVent SCHROFF Interscale platform.
Modified or customized cases upon request.
Only the listed Interscale accessories are compatible.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Base with 2 side panels (perforated) and rear panel, Al,1 mm, RAL 7016 (anthracite grey) | 1 | |
2 | Top cover, St, 1 mm, AlZn coated, RAL 7016 | 1 | |
3 | Front panel, Al, 1 mm, RAL 7016 | 1 | |
4 | Pre-installed 7016 studs with M2.5 Torx T8 screws forboard mounting | 4 | |
5 | User manual | 1 |
RESOURCES
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.