PSU 19" AC/DC for MicroTCA, Without Management, Double Full‐Size
- Wide input voltage range 90 ... 264 VAC
- Active power factor correction
- Construction compatible with AdvancedMC double full-size
- Single-wire current share cable for redundancy operation
- Corresponds to EMC class B as per EN 55022
- Without MicroTCA power management controller
- Mains input at front
PRODUCT ATTRIBUTES
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Works With: MicroTCA Systems
- Input Voltage AC: 90 – 264 V
- Power: 300 W
- Number of Output Voltages: 2
- Voltage 1: 12 V
- Current 1: 25 A
- Voltage 2: 3.3 V
- Current 2: 3 A
- Rack Width: 6 HP
- Depth: 186.65 mm
- Height: 148.3 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The MTCA PSU 300 is an exceptionally efficient power module for MicroTCA applications. Without PM EMMC it is suied for application without MicroTCA Hardware Management or can be used in Systems having the PM EMMC onto the Backplane.
Output data for Ta = ‐25 ... 55 °C with forced cooling of 20 cfm
Connector FCI 51720‐10202402AA or Molex 87631‐2019
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | PSU for MicroTCA, height double (148.3 mm), width full-size (6 HP), depth 186.65 mm, connector Molex SSI, front panel with handle and EMC gasket (fitted) | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.