Skip to main content

Please Select Your Country/Language Preferences

Front Handle One-Piece, Width 12.2 mm, Clear Anodized, 132 mm

  • Static load-carrying capacity 30 kg/pair
  • Bolted from rear
More

Catalog #:

10501-006
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Handle
  • Works With: Subracks
  • Handle Type: Straight
  • Rack Height: 4 U
  • Material: Aluminum
  • Color: Silver
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

panhead screw
Panhead Screw, Pozidrive, Cross Recess M5x12, Steel Zinc Plated
Catalog #: 21100-788
countersunk screw
Countersunk Screw, Torx M5x12 mm, Steel, Zinc Plated, 4pcs
Catalog #: 24560-182
24560183.tif image
Countersunk Screw, Torx M5x12 mm, Steel, Zinc Plated, 100 Pieces
Catalog #: 24560-183

ADDITIONAL PRODUCT DETAILS

The handle can be assembled to a subrack or 19" front panel. Available with clear or black anodized surface. Handles will be bolted from the rear side.

Please order assembly part kit separately.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front handle, anodised aluminium extrusion 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.