Skip to main content

Please Select Your Country/Language Preferences

EMC Shielding for 19" Cases

Filter By

Filter By

Products | 11 results

PropacPRO EMC Side Panel Sealing Cord

  • Product Type: Shielding Kit
  • Product Family: PropacPRO
  • Works With: Cases
  • Rack Height: 5 U
    • Package Quantity: 1
    • Length: 2100 mm
Catalog #:
30850-354

RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 2 U

  • Product Type: Shielding Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Rack Height: 2 U
    • Material: Conductive Nylon
    • Package Quantity: 4
Catalog #:
24571-334

RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 3 U

  • Product Type: Shielding Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Rack Height: 3 U
    • Material: Conductive Nylon
    • Package Quantity: 4
Catalog #:
24571-331

RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 4 U

  • Product Type: Shielding Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Rack Height: 4 U
    • Material: Conductive Nylon
    • Package Quantity: 4
Catalog #:
24571-332

RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 5 U

  • Product Type: Shielding Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Material: Conductive Nylon
    • Package Quantity: 4
Catalog #:
24571-335

RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 6 U

  • Product Type: Shielding Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Rack Height: 6 U
    • Material: Conductive Nylon
    • Package Quantity: 4
Catalog #:
24571-333

RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 255 mm

  • Product Type: Shielding Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Material: Stainless Steel
    • Package Quantity: 4
    • Depth: 255 mm
Catalog #:
24571-338

RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 315 mm

  • Product Type: Shielding Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Material: Stainless Steel
    • Package Quantity: 4
    • Depth: 315 mm
Catalog #:
24571-339

RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 375 mm

  • Product Type: Shielding Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Material: Stainless Steel
    • Package Quantity: 4
    • Depth: 375 mm
Catalog #:
24571-340

RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 435 mm

  • Product Type: Shielding Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Material: Stainless Steel
    • Package Quantity: 4
    • Depth: 435 mm
Catalog #:
24571-341

RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 495 mm

  • Product Type: Shielding Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Material: Stainless Steel
    • Package Quantity: 4
    • Depth: 495 mm
Catalog #:
24571-342