Skip to main content

Please Select Your Country/Language Preferences

Double Wall Outdoor Cabinets

Products | 2 results

Outdoor Modular HEX Cabinet With Double Door, 1330H 25 U, 1300W 600D

  • Product Type: Outdoor Cabinet
  • Product Family: Modular
  • Rack Height: 25 U
  • Height: 1330 mm
    • Width: 1300 mm
    • Depth: 600 mm
    • Wall Type: Double Walled
    • Door Type: Double Door
    • Access: Front
    • Cooling: Air-to-Air Heat Exchanger
    • EMC Shielding: No (Retrofittable)
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
10149-313

Outdoor Unibody HEX, 25 U 700W 600D

  • Product Type: Outdoor Cabinet
  • Product Family: Unibody
  • Rack Height: 25 U
  • Height: 1330 mm
    • Width: 700 mm
    • Depth: 500 mm
    • Wall Type: Double Walled
    • Door Type: Single Door
    • Access: Front
    • Cooling: Air-to-Air Heat Exchanger
    • EMC Shielding: No
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
11249-016