Skip to main content

Please Select Your Country/Language Preferences

Double Wall Outdoor Cabinets

Products | 1 results

Outdoor Modular VENT Cabinet With Double Door, Air Conditioner, 1530H 29 U, 1300W 630D

  • Product Type: Outdoor Cabinet
  • Product Family: Modular
  • Rack Height: 29 U
  • Height: 1530 mm
    • Width: 1300 mm
    • Depth: 630 mm
    • Wall Type: Double Walled
    • Door Type: Double Door
    • Access: Front
    • Cooling: Fan Ventilation
    • EMC Shielding: No (Retrofittable)
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160; ETSI EN 300019-1-4; RC2
Catalog #:
10149-336