Skip to main content

Please Select Your Country/Language Preferences

19" Subracks

Products | 103 results

EuropacPRO 19" Subrack Kit for Backplane, Light, Unshielded, 3 U, 175 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 175 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: No
    • Static Load: 7.5 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-100; IEC 60297-3-101; IEEE 1101.1
    • Package Quantity: 1
Catalog #:
24564-131

EuropacPRO 19" Subrack Kit for Backplane, Light, Unshielded, 3 U, 235 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 235 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm / 160 mm; 220 mm
    • EMC Shielding: No
    • Static Load: 7.5 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-100; IEC 60297-3-101; IEEE 1101.1
    • Package Quantity: 1
Catalog #:
24564-132

EuropacPRO 19" Subrack Kit for Backplane, Light, Unshielded, 3 U, 295 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 295 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
    • EMC Shielding: No
    • Static Load: 7.5 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-100; IEC 60297-3-101; IEEE 1101.1
    • Package Quantity: 1
Catalog #:
24564-133

EuropacPRO 19" Subrack Kit for Backplane, Light, Unshielded, 6 U, 175 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 175 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: No
    • Static Load: 7.5 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-100; IEC 60297-3-101; IEEE 1101.1
    • Package Quantity: 1
Catalog #:
24564-431

EuropacPRO 19" Subrack Kit for Backplane, Light, Unshielded, 6 U, 235 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 235 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm / 160 mm; 220 mm
    • EMC Shielding: No
    • Static Load: 7.5 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-100; IEC 60297-3-101; IEEE 1101.1
    • Package Quantity: 1
Catalog #:
24564-432

EuropacPRO 19" Subrack Kit for Backplane, Light, Unshielded, 6 U, 295 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 295 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
    • EMC Shielding: No
    • Static Load: 7.5 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-100; IEC 60297-3-101; IEEE 1101.1
    • Package Quantity: 1
Catalog #:
24564-433

EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 175 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 175 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: No
    • EMC Gasket Type: Stainless Steel
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-131

EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 235 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 235 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm / 160 mm; 220 mm
    • EMC Shielding: No
    • EMC Gasket Type: Stainless Steel
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-132

EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 295 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 295 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
    • EMC Shielding: No
    • EMC Gasket Type: Stainless Steel
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-133

EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 355 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 355 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm
    • EMC Shielding: No
    • EMC Gasket Type: Stainless Steel
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-134

EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 415 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 415 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm
    • EMC Shielding: No
    • EMC Gasket Type: Stainless Steel
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-135

EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 475 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 475 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm
    • EMC Shielding: No
    • EMC Gasket Type: Stainless Steel
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-136

EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 175 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 175 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: No
    • EMC Gasket Type: Stainless Steel
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-431

EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 235 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 235 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm / 160 mm; 220 mm
    • EMC Shielding: No
    • EMC Gasket Type: Stainless Steel
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-432

EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 295 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 295 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
    • EMC Shielding: No
    • EMC Gasket Type: Stainless Steel
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-433

EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 355 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 355 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm
    • EMC Shielding: No
    • EMC Gasket Type: Stainless Steel
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-434

EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 415 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 415 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm
    • EMC Shielding: No
    • EMC Gasket Type: Stainless Steel
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-435

EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 475 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 475 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm
    • EMC Shielding: No
    • EMC Gasket Type: Stainless Steel
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-436

EuropacPRO 19" Subrack Kit for Backplane, Shielded, 3 U, 235 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 235 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm / 160 mm; 220 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-142

EuropacPRO 19" Subrack Kit for Backplane, Shielded, 3 U, 295 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 295 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-143

EuropacPRO 19" Subrack Kit for Backplane, Shielded, 3 U, 355 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 355 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-144

EuropacPRO 19" Subrack Kit for Backplane, Shielded, 3 U, 415 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 415 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-145

EuropacPRO 19" Subrack Kit for Backplane, Shielded, 3 U, 475 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 475 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-146

EuropacPRO 19" Subrack Kit for Backplane, Shielded, 6 U, 235 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 235 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm / 160 mm; 220 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-442

EuropacPRO 19" Subrack Kit for Backplane, Shielded, 6 U, 295 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 295 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-443

EuropacPRO 19" Subrack Kit for Backplane, Shielded, 6 U, 355 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 355 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-444

EuropacPRO 19" Subrack Kit for Backplane, Shielded, 6 U, 415 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 415 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-445

EuropacPRO 19" Subrack Kit for Backplane, Shielded, 6 U, 475 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 475 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-446

EuropacPRO 19" Subrack Kit for Backplane, Shielded, CompactPCI, 3 U, 235 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 235 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103; IEEE 1101.10
    • Package Quantity: 1
Catalog #:
24563-152

EuropacPRO 19" Subrack Kit for Backplane, Shielded, CompactPCI, 3 U, 275 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 275 mm
    • For Mounting: Backplane
    • Board Depth: 80 mm; 160 mm / 80 mm; 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 11 kg
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103; IEEE 1101.10; IEEE 1101.11
    • Package Quantity: 1
    • Rear I/O: Yes
Catalog #:
24563-157