"19"" Distribution Box"
- For installation of power distribution modules on DIN profile rails (DIN 43880)
- Two neutral conductors for terminal clamps from 4 ... 35 mm²
- With cable support rail at rear, strain relief with clamps
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Power Distributor
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Distribution box is used to house PDUs which safely distribute electricity from power source to devices in a circuit.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Case, 2 parts, 3 U/84 HP, AlZn | 1 | |
2 | Front panel with cut‐out for power distribution module, St, 1 mm, RAL 7035 | 1 | |
3 | Neutral conductors for terminal clamps, Cu, 200 x 3 x 10 mm, zinc‐plated, insulated mounting | 2 | |
4 | DIN profile rail, St, zinc‐plated, depth‐adjustable with spacing bolts | 1 | |
5 | Cable support rail for clamps, zinc‐plated | 1 | |
6 | Brush strip, plastic, black, for cable entry | 1 | |
7 | Sealing strip, fibre glass reinforced Polyester, for unused module positions | 2 | |
8 | GND/earthing conductor, Cu, 1.5 mm2, green/yellow, length 360 mm | 1 | |
9 | Label strip | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.