Skip to main content

Please Select Your Country/Language Preferences

RackChiller Rear Door Water Control Package, Active or Passive

  • Water control unit with water flow, pressure and temperature sensors
  • Supply sensors: coolant pressure and temperatre
  • Return sensors: coolant flow and temperatures
  • Enables the controller to modulate the flow based on return temperature or coolant temperature differential
  • Prepared for perfect fit to RackChiller Rear Door and and accessories
  • Both pipe inserts made of stainless steel
More

Catalog #:

23130-608
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Connector Kit

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The stainless steel pipe inserts with ID 1" each come with a pair of ratiometric liquid coolant sensors. The sensors connect directly to the RackChiller Rear Door Controller. This enables monitoring of the coolant thermal properties and cooling. performance, as well as additional temperature control features.

RackChiller Rear Door Controller required. This is included in the Active version, please use 21130-594 for Passive version.

For trouble-free operation it is recommended to use the water connection set and the optional accessories.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Water pressure and temperature sensor mounted on measuring path for installation in water supply, stainless steel casting 1
2 Water flow and temperature sensor mounted on measuring section, stainless steel casting 1
3 Connecting cable to the control unit, flat gaskets and adapter socket suitable for mounting with water connection set 23130-593 and control valve 23130-607 2
4 Assembly Instructions 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.