Skip to main content

Please Select Your Country/Language Preferences

VME64x Backplane, 6 U, 2 Slot Without P0

  • In accordance with ANSI/VITA 1-1994 VME64 Standard, ANSI/VITA 1.1-1997 VME64 Extension Standard, ANSI/VITA 1.5-2003 VME2eSST Specification, ANSI/VITA 1.7-2003 Increased Current Level, ANSI/VITA 38 System Management on VME
  • Monolithic backplane, 6 U with J1 and J2 plane
  • Connection or isolation between the digital GND and chassis GND can be changed via screw
  • Termination passive
  • Electronic automatic daisy chain (EDC)
  • Supply voltages can be applied via powerbugs (ring tag M4) or FASTON
  • Utility connector for status signals
  • Connector for additional voltages V1/V2
  • System management bus (SMB) connector in accordance with VITA38
More

Catalog #:

23001-502
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 23001-502, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Backplane
  • Number of Slots: 2
  • Rack Height: 6 U
  • Backplane Type: VME64x with EDC
  • System Slot: Slot 1 Left
  • Slot Width: 4 HP
  • Connector Type: DIN 41612, VME64x
  • Power Connector Type: Power Bugs for M4 Cable Lugs
  • Utility Connector Type: SMCQ, 12-pin
  • Width: 39.1 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

CPCI SMBus Cable
Catalog #: 23204-113
Sense Cable CompactPCI
CPCI Utility Cable, Sense, 350 mm
Catalog #: 23204-115
Sense Cable CompactPCI
CPCI Utility Cable, Sense, 600 mm
Catalog #: 23204-116

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF VME64x Backplanes have outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors and SMD fabrication technology.

Other configurations available on request.

CERTIFICATIONS

  • RoHS
  • VITA

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 VME64x backplane 1
2 Set of screws, M4 x 6, with lock washer; for power connection 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.