Aisle Containment Door Adapter Panel, 165H, RAL 7021
- Cover to close gaps above the containment door
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cover
- Type: Above Door Filler Panel, Sliding Door
- Works With: Aisle Containment
- Height: 192 mm
- Width: 1200 mm
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Blanking panels for different aisle containment heights to avoid air leakage at aisle.
Trim covers upper area over door to the top cover.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Cover, St, 1.5 mm, RAL 7021 | 2 | |
2 | Fixing materials kit, user manual | 1 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.