Skip to main content

Please Select Your Country/Language Preferences

Interscale 19" Rack Mount Chassis, Non-Perforated, 1 U, 84 HP, 310 mm

  • Modular desktop case consisting of 4 assembled parts
  • Developed according to IEC 60297-3-109 (under progress at IEC)
  • Integrated EMC protection
  • Ingress protection up to IP 30
  • Color RAL 7016
  • Modified or customized cases avaiilable upon request
More

Catalog #:

14821-107
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 14821-107, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Family: Interscale
  • Type: Solid
  • Rack Height: 1 U
  • Depth: 310.35 mm
  • EMC Shielding: Yes
  • Usable Width: 443.7 mm
  • Mounting: Rack
  • Complies With: IEC 60297-3-100; IEC 60297-3-109
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Interscale Mounting Plate for PCBs
Interscale Mounting Plate for Case 444W x 310D
Catalog #: 24822-007
Interscale Flexible Rail System for Mounting PCBs
Interscale Flexible Rail System for Mounting PCBs, 310D, 306.35L
Catalog #: 24827-027
interscale assembly tool
Interscale Assembly Tool
Catalog #: 24820-001
adhesive base
Interscale Adhesive Board Mounting Studs, Height 5 mm
Catalog #: 24827-005
adhesive base
Interscale Adhesive Board Mounting Studs, Height 7 mm
Catalog #: 24827-007
adhesive base
Interscale Adhesive Board Mounting Studs, Height 9 mm
Catalog #: 24827-009
clip for horizontal rail mounting
Interscale DIN Rail Adapter, Short Version
Catalog #: 24820-002

ADDITIONAL PRODUCT DETAILS

Flexible 19" Chassis with integrated EMC protection. Based on the nVent SCHROFF Interscale platform and developed in accordance with IEC 60297-3-109.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Base with 2 plain side panels, St, 1 mm (AlZn coated), RAL 7016 (anthracite grey); 19" bracket, 1.5 mm St, AlZn coated, RAL 7016 1
2 Top cover, St, 1 mm (AlZn coated), RAL 7016 1
3 Front profile, Al, 1 mm, RAL 7016 1
4 Rear profile, Al, 1 mm, RAL 7016 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.