Filter By
Filter By
Products | 53 results
PSU 19" AC/DC Linear Regulator, Dual, PSG 212
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 36 W
- Number of Output Voltages: 2
- Voltage 1: 12 V
- Current 1: 1.5 A
- Voltage 2: 12 V
- Current 2: 1.5 A
- Rack Height: 3 U
- Rack Width: 14 HP
- Depth: 171.93 mm
Catalog #:
13105-027
PSU 19" AC/DC Linear Regulator, Dual, PSG 215
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 45 W
- Number of Output Voltages: 2
- Voltage 1: 15 V
- Current 1: 1.5 A
- Voltage 2: 15 V
- Current 2: 1.5 A
- Rack Height: 3 U
- Rack Width: 14 HP
- Depth: 171.93 mm
Catalog #:
13105-028
PSU 19" AC/DC Linear Regulator, Dual, PSG 224
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 58 W
- Number of Output Voltages: 2
- Voltage 1: 24 V
- Current 1: 1.2 A
- Voltage 2: 24 V
- Current 2: 1.2 A
- Rack Height: 3 U
- Rack Width: 14 HP
- Depth: 171.93 mm
Catalog #:
13105-029
PSU 19" AC/DC Linear Regulator, Dual, PSK 212
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 10 W
- Number of Output Voltages: 2
- Voltage 1: 12 V
- Current 1: 0.4 A
- Voltage 2: 12 V
- Current 2: 0.4 A
- Rack Height: 3 U
- Rack Width: 6 HP
- Depth: 171.93 mm
Catalog #:
13105-017
PSU 19" AC/DC Linear Regulator, Dual, PSK 215
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 12 W
- Number of Output Voltages: 2
- Voltage 1: 15 V
- Current 1: 0.4 A
- Voltage 2: 15 V
- Current 2: 0.4 A
- Rack Height: 3 U
- Rack Width: 6 HP
- Depth: 171.93 mm
Catalog #:
13105-018
PSU 19" AC/DC Linear Regulator, Dual, PSM 205
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 14 W
- Number of Output Voltages: 2
- Voltage 1: 5 V
- Current 1: 1.4 A
- Voltage 2: 5 V
- Current 2: 1.4 A
- Rack Height: 3 U
- Rack Width: 10 HP
- Depth: 171.93 mm
Catalog #:
13105-021
PSU 19" AC/DC Linear Regulator, Dual, PSM 212
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 24 W
- Number of Output Voltages: 2
- Voltage 1: 12 V
- Current 1: 1 A
- Voltage 2: 12 V
- Current 2: 1 A
- Rack Height: 3 U
- Rack Width: 10 HP
- Depth: 171.93 mm
Catalog #:
13105-022
PSU 19" AC/DC Linear Regulator, Dual, PSM 215
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 30 W
- Number of Output Voltages: 2
- Voltage 1: 15 V
- Current 1: 1 A
- Voltage 2: 15 V
- Current 2: 1 A
- Rack Height: 3 U
- Rack Width: 10 HP
- Depth: 171.93 mm
Catalog #:
13105-023
PSU 19" AC/DC Linear Regulator, Single, PSG 105
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 30 W
- Number of Output Voltages: 1
- Voltage 1: 5 V
- Current 1: 6 A
- Rack Height: 3 U
- Rack Width: 14 HP
- Depth: 171.93 mm
Catalog #:
13105-011
PSU 19" AC/DC Linear Regulator, Single, PSG 112
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 50 W
- Number of Output Voltages: 1
- Voltage 1: 12 V
- Current 1: 4.2 A
- Rack Height: 3 U
- Rack Width: 14 HP
- Depth: 171.93 mm
Catalog #:
13105-012
PSU 19" AC/DC Linear Regulator, Single, PSG 115
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 53 W
- Number of Output Voltages: 1
- Voltage 1: 15 V
- Current 1: 3.5 A
- Rack Height: 3 U
- Rack Width: 14 HP
- Depth: 171.93 mm
Catalog #:
13105-013
PSU 19" AC/DC Linear Regulator, Single, PSG 124
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 60 W
- Number of Output Voltages: 1
- Voltage 1: 24 V
- Current 1: 2.5 A
- Rack Height: 3 U
- Rack Width: 14 HP
- Depth: 171.93 mm
Catalog #:
13105-014
PSU 19" AC/DC Linear Regulator, Single, PSK 105
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 8 W
- Number of Output Voltages: 1
- Voltage 1: 5 V
- Current 1: 1.5 A
- Rack Height: 3 U
- Rack Width: 6 HP
- Depth: 171.93 mm
Catalog #:
13105-001
PSU 19" AC/DC Linear Regulator, Single, PSK 112
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 13 W
- Number of Output Voltages: 1
- Voltage 1: 12 V
- Current 1: 1.1 A
- Rack Height: 3 U
- Rack Width: 6 HP
- Depth: 171.93 mm
Catalog #:
13105-002
PSU 19" AC/DC Linear Regulator, Single, PSK 115
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 15 W
- Number of Output Voltages: 1
- Voltage 1: 15 V
- Current 1: 1 A
- Rack Height: 3 U
- Rack Width: 6 HP
- Depth: 171.93 mm
Catalog #:
13105-003
PSU 19" AC/DC Linear Regulator, Single, PSK 124
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 16 W
- Number of Output Voltages: 1
- Voltage 1: 24 V
- Current 1: 0.6 A
- Rack Height: 3 U
- Rack Width: 6 HP
- Depth: 171.93 mm
Catalog #:
13105-004
PSU 19" AC/DC Linear Regulator, Single, PSM 105
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 20 W
- Number of Output Voltages: 1
- Voltage 1: 5 V
- Current 1: 4 A
- Rack Height: 3 U
- Rack Width: 10 HP
- Depth: 171.93 mm
Catalog #:
13105-006
PSU 19" AC/DC Linear Regulator, Single, PSM 112
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 31 W
- Number of Output Voltages: 1
- Voltage 1: 12 V
- Current 1: 2.8 A
- Rack Height: 3 U
- Rack Width: 10 HP
- Depth: 171.93 mm
Catalog #:
13105-007
PSU 19" AC/DC Linear Regulator, Single, PSM 115
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 33 W
- Number of Output Voltages: 1
- Voltage 1: 15 V
- Current 1: 2.2 A
- Rack Height: 3 U
- Rack Width: 10 HP
- Depth: 171.93 mm
Catalog #:
13105-008
PSU 19" AC/DC Linear Regulator, Single, PSM 124
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 36 W
- Number of Output Voltages: 1
- Voltage 1: 24 V
- Current 1: 1.5 A
- Rack Height: 3 U
- Rack Width: 10 HP
- Depth: 171.93 mm
Catalog #:
13105-009
PSU 19" AC/DC Linear Regulator, Triple PSM 312
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 20 W
- Number of Output Voltages: 3
- Voltage 1: 5 V
- Current 1: 1.5 A
- Voltage 2: 12 V
- Current 2: 0.5 A
- Voltage 3: 12 V
- Current 3: 0.5 A
- Rack Height: 3 U
- Rack Width: 10 HP
- Depth: 171.93 mm
Catalog #:
13105-052
PSU 19" AC/DC Linear Regulator, Triple, PSG 312
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 39 W
- Number of Output Voltages: 3
- Voltage 1: 5 V
- Current 1: 3 A
- Voltage 2: 12 V
- Current 2: 1 A
- Voltage 3: 12 V
- Current 3: 1 A
- Rack Height: 3 U
- Rack Width: 14 HP
- Depth: 171.93 mm
Catalog #:
13105-053
PSU 19" AC/DC Linear Regulator, Triple, PSK 312
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 8 W
- Number of Output Voltages: 3
- Voltage 1: 5 V
- Current 1: 0.5 A
- Voltage 2: 12 V
- Current 2: 0.2 A
- Voltage 3: 12 V
- Current 3: 0.2 A
- Rack Height: 3 U
- Rack Width: 6 HP
- Depth: 171.93 mm
Catalog #:
13105-051
PSU 19" AC/DC Maxpower 100 W, Single, Adjustable 16 ... 30 V, MAX UR
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Input Voltage AC: 90 – 264 V
- Power: 102 W
- Number of Output Voltages: 1
- Voltage 1: 16 V
- Current 1: 3.4 A
- Rack Height: 3 U
- Rack Width: 6 HP
- Depth: 171.93 mm
Catalog #:
13100-134
PSU 19" AC/DC Maxpower 100 W, Single, Adjustable 4.5 ... 17 V, MAX LR
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Input Voltage AC: 90 – 264 V
- Input Voltage DC: 100 – 360 V
- Power: 100 W
- Number of Output Voltages: 1
- Voltage 1: 4.5 V
- Current 1: 5.9 A
- Rack Height: 3 U
- Rack Width: 6 HP
- Depth: 171.93 mm
Catalog #:
13100-133
PSU 19" AC/DC Maxpower 100 W, Single, MAX 105
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Input Voltage AC: 90 – 264 V
- Power: 80 W
- Number of Output Voltages: 1
- Voltage 1: 5 V
- Current 1: 16 A
- Rack Height: 3 U
- Rack Width: 6 HP
Catalog #:
13100-102
PSU 19" AC/DC Maxpower 100 W, Single, MAX 112
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Input Voltage AC: 90 – 264 V
- Power: 100 W
- Number of Output Voltages: 1
- Voltage 1: 12 V
- Current 1: 8.3 A
- Rack Height: 3 U
- Rack Width: 6 HP
Catalog #:
13100-103
PSU 19" AC/DC Maxpower 100 W, Single, MAX 115
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Input Voltage AC: 90 – 264 V
- Power: 99 W
- Number of Output Voltages: 1
- Voltage 1: 15 V
- Current 1: 6.6 A
- Rack Height: 3 U
- Rack Width: 6 HP
Catalog #:
13100-104
PSU 19" AC/DC Maxpower 100 W, Single, MAX 124
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Input Voltage AC: 90 – 264 V
- Power: 101 W
- Number of Output Voltages: 1
- Voltage 1: 24 V
- Current 1: 4.2 A
- Rack Height: 3 U
- Rack Width: 6 HP
Catalog #:
13100-105
PSU 19" AC/DC Maxpower 100 W, Triple, MAX 312
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Input Voltage AC: 90 – 264 V
- Power: 100 W
- Number of Output Voltages: 3
- Voltage 1: 5 V
- Current 1: 8 A
- Voltage 2: 12 V
- Current 2: 2.5 A
- Voltage 3: 12 V
- Current 3: 2.5 A
- Rack Height: 3 U
- Rack Width: 8 HP
- Depth: 171.93 mm
Catalog #:
13100-122