Skip to main content

Please Select Your Country/Language Preferences

Power Supplies

A range of products for a variety of applications

19" Power Supplies

19" Power Supplies

Linear Regulators 

Used for application which only allows a very low noise level at the outputs. These 19", 3U pluggable Power Suplies with H.15 connector come with 1 to 3 output voltages and are suitable for fanless applications

Switched Mode Power Supplies

Feature a wide range AC input and have 1 to 3 output voltages in a range of 40 to 180 W. These 19", 3U pluggable Power Supplies with H.15 connector are suitable for fanless applications. The nVent SCHROFF swiched mode Power Supplies can also be powered by a high voltage DC mains voltage.

DC/DC Converters

Feature a wide range DC input and have 1 to 3 output voltages 100 W. These 19", 3U pluggable Power Suplies with H.15 connector are suitable for fanless applications.

CompactPCI / -Serial Power Supplies

CompactPCI / -Serial Power Supplies

CompactPCI Power Supplies

nVent SCHROFF offers 19" pluggable Power Supplies for CompactPCI Applications with P47 connector in accordance to the PICMG 2.11 Power Interface Specification. 3 and 6 U devices are available with eigher wide range AC or DC input
 

CompactPCI Serial Power Supplies

nVent SCHROFF offers 19" pluggable Power Supplies for CompactPCI Serial Applications with PwrBlade connector. Besides their 12 V DC payload power, a 5 V Standby voltage allows Wake on Push Button, Keyboard or LAN.

MicroTCA Power Supplies

MicroTCA Power Supplies

nVent SCHROFF offers Double Full-size Power Modules for MicroTCA applications.
There are versions without Hardware Management (PM EMMC) for cost sensitive applications, as well as full managed versions for best compatibility.

VMEbus Power Supplies

VMEbus Power Supplies

The nVent SCHROFF VMEbus Power Supplies feature a wide range AC input and have 3 output voltages. These 19", 6U pluggable Power Suplies with 2x H.15 connector conform to the VMEbus Power Signaling. The nVent SCHROFF VMEbus Power Supplies can also be powered by a high voltage DC mains voltage.

Digital Design Tools

Power Supply Configurator

  • Selector type tool

  • Guides you through key decisions in the design process

  • Options for nominal output voltage, output current, operating temperature range, and dimensions

  • Quickly provides relevant information to our design team and includes the request for quote

  • Takes less than 5 minutes to complete

Power Supply Configurator

Helpful Resources

Catalog

Systems

Brochure

System Solutions

Datasheet

Double Full-Size 600W Power Supply: Managed Power for MicroTCA