Skip to main content

Please Select Your Country/Language Preferences

Power Management and Distribution

A range of products for a variety of applications

21270-001 front.jpg





 

 

 

 

 

 

 

 


 

PDU – With Emergency Stop function

The 19”, 3U power distribution unit Rack Safety Plus supplies AC mains power and 24 V DC power to electrical or electronic devices as a central power switch with emergency stop function. Thanks to it’s modular concept you can modify a PDU with emergency stop without having to worry about long-lead times and high project costs. Choose one of the standard offerings, or configure your own distribution unit with emergency stop function based on a set of pre-defined components.

 

nVent SCHROFF offers:

  • 400 V 3-phase or 230 V 1-phase mains input with mains fuses
  • AC outputs with different connector types, switched by ON/OFF switch
  • Permanent AC Outputs (Service)
  • All outputs are protected by circuit breakers
  • The emergency stop function meets the requirements of EN 60947-5-1 and EN 60204-1 and is vandalism-proof
  • Choose a standard configuration, or quickly and easily create own configuration from predefined components
     

 LEARN MORE

Busbars

00098395_0.jpg

Busbar solutions for various nominal current and temperature ranges. nVent SCHROFF offers:

  • 1, 2, 3 and 4 pole busbars
  • Can be sawn off to required length
  • Assembly material for quick integration into cabinets

Grounding Kits

sc5.jpg

Reliable grounding is mandatory to ensure failure free operation and minimize risk of harm. nVent SCHROFF provides a full range of earthing products that can be easily integrated:

  • Grounding / earthing rails in different cross sections and length
  • Broad range of related accessories
  • Grounding kits for racks and cabinets

PDUs - Intelligent and Standard

RackPowerPDUs_os.jpg

 

Basic PDUs and RackPower Intelligent PDUs deliver smart and reliable power distribution and management for a broad range of applications.
Units can be configured to your requirements, whether basic, metered, switched, combination metered/switched - both strip and outlet level configurations available.

Intelligent PDUs include a field replaceable high-accuracy meter and power module with efficient latching relays to ensure sequential start up and remote power reboot.

nVent SCHROFF offers:

  • Modular, compact construction with country specific outlets
  • Different voltages, single and three phase units 
  • Power management and control for external communications, monitoring 
  • Protected and secure LAN connections

Power Modules

01495004.jpg


The 19" distribution box combines allows the easy integration of DIN mounted parts into a 19" rack. Small size modules allow secure and quick integration of smaller power distribution solutions into a cabinet.

nVent SCHROFF offers:

  • 19" and small size distribution modules for installation of components on DIN profile rails (DIN 43880)
  • Two neutral conductors for terminal clamps from 4 ... 35 mm2
  • With cable support rail at rear, strain relief with clamps

Digital Design Tools

Socket Strip Configurator

  • Selector type tool

  • Available for basic, metered local display, metered via network, switched via network and switched and metered (intelligent) via network

  • Guides you through key decisions in the design process, including supply cable, cable length, connector plugs, socket inserts, strip dimensions, color and network functions

  • Quickly provides relevant information to our design team and includes the request for quote

  • Takes less than 5 minutes to complete

PDU Configurator

Resources

Catalog

Power Control Socket Strips

Datasheet

Smart RackPower: Intelligent Power Management Solutions

Brochure

RackPower: Intelligent Power Distribution Units