Skip to main content

Please Select Your Country/Language Preferences

PCB Tainers, Retainers, and Card Guides

Economical offering to retain PCB's in sheet metal applications:

  • For low shock and vibration applications in sheet metal enclosures
  • Metal Tainers provide positive spring pressure to retain and/or ground the PCB
  • Nylon card guide products available for applications where resistance to akalines, weak acids or solvents is required 

Filter By

Filter By

Products | 25 results

125 Stainless Steel Board Retainer

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Passivated
    • Length: 3.25 in / 82.55 mm

126 Stainless Steel Board Retainer

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Passivated
    • Length: 3.25 in / 82.55 mm

127 Lok-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Lok-Tainer (Cam and Lobe Design)
  • Board Thickness: 0.025 in / 0.64 mm
    • Orientation: Left Hand Actuation
    • Finish: Zinc Plated, Yellow Chromate
    • Length: 4 in / 101.6 mm

15 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 3.5 in / 88.9 mm

165 Retainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 5.25 in / 133.4 mm

166 Retainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 5.25 in / 133.4 mm

18 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Finish: Cadmium Plated
    • Length: 3 in / 76.2 mm
Catalog #:
18B-6-3

21 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 5.5 in / 139.7 mm

24 Lok-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Lok-Tainer (Cam and Lobe Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Orientation: Left Hand Actuation
    • Finish: Cadmium Plated
    • Length: 5 in / 127 mm

25 Lok-Tainer

  • Product Type: PCB Retainer
  • Material: Steel
  • Type: PCB Lok-Tainer (Cam and Lobe Design)
  • Orientation: Left Hand Actuation
    • Finish: Cadmium Plated
    • Length: 5 in / 127 mm

28 Lok-Tainer

  • Product Type: PCB Retainer
  • Material: Steel
  • Type: PCB Lok-Tainer (Cam and Lobe Design)
  • Orientation: Left Hand Actuation
    • Finish: Zinc Plated, Yellow Chromate
    • Length: 6.5 in / 165.1 mm

29 Lok-Tainer

  • Product Type: PCB Retainer
  • Material: Steel
  • Type: PCB Lok-Tainer (Cam and Lobe Design)
  • Board Thickness: 0.025 in / 0.64 mm
    • Finish: Zinc Plated, Clear Chromate
    • Length: 12 in / 304.8 mm

35-1 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 3 in / 76.2 mm

35-2 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2.5 in / 63.5 mm

35-6 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2 in / 50.8 mm

35-7 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.031 in / 0.79 mm
    • Finish: Nickel Plated
    • Length: 2 in / 50.8 mm

35-8 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.061 in; 0.066 in / 0.061 in; 0.066 in / 1.55 mm; 1.68 mm / 1.55 mm; 1.68 mm
    • Finish: Nickel Plated
    • Length: 4 in / 101.6 mm

37-6 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Length: 5 in / 127 mm

NW125 Retainer, 0.063" (1.6 mm) Board, 7.25" (184 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Passivated
    • Length: 7.25 in / 184.2 mm
Catalog #:
NW125-06-7.25

NW125 Retainer, 0.094" (2.4 mm) Board, 5.25" (133 mm) Long

  • Product Type: PCB Retainer
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
  • Finish: Passivated
    • Length: 5.25 in / 133.4 mm
Catalog #:
NW125-09-5.25

NW125 Retainer, 0.094" (2.4 mm) Board, 7.25" (184 mm) Long

  • Product Type: PCB Retainer
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
  • Finish: Passivated
    • Length: 7.25 in / 184.2 mm
Catalog #:
NW125-09-7.25

NW126 Retainer, 0.063" (1.6 mm) Board, 7.25" (184 mm) Long

  • Product Type: PCB Retainer
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
  • Finish: Passivated
    • Length: 7.25 in / 184.2 mm
Catalog #:
NW126-06-7.25

NW126 Retainer, 0.094" (2.4 mm) Board, 5.25" (133 mm) Long

  • Product Type: PCB Retainer
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
  • Finish: Passivated
    • Length: 5.25 in / 133.4 mm
Catalog #:
NW126-09-5.25

NW126 Retainer, 0.094" (2.4 mm) Board, 7.25" (184 mm) Long

  • Product Type: PCB Retainer
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
  • Finish: Passivated
    • Length: 7.25 in / 184.2 mm
Catalog #:
NW126-09-7.25

NW165 Retainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Electroless Nickel Plated
    • Length: 3.25 in / 82.55 mm
Catalog #:
NW165-06-3.25-EN