Skip to main content

Please Select Your Country/Language Preferences

Horizontal Rails for 19" Subracks and Chassis

Filter By

Filter By

Products | 260 results

Guide Rail With Coding, ESD Clips preassembled, PC, 160 mm, 2 mm Groove Width, Grey, Bottom

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding and Preassembled ESD Clips
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 160 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Grey
    • Package Quantity: 10
    • Complies With: EN 45545-2
Catalog #:
24568-848

Guide Rail With Coding, ESD Clips preassembled, PC, 160 mm, 2 mm Groove Width, Grey, Top

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding and Preassembled ESD Clips
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 160 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Grey
    • Package Quantity: 10
    • Complies With: EN 45545-2
Catalog #:
24568-851

Guide Rail With Coding, ESD Clips preassembled, PC, 160 mm, 2 mm Groove Width, Red, Bottom

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding and Preassembled ESD Clips
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 160 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Red
    • Package Quantity: 10
    • Complies With: EN 45545-2
Catalog #:
24568-847

Guide Rail With Coding, ESD Clips preassembled, PC, 160 mm, 2 mm Groove Width, Red, Top

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding and Preassembled ESD Clips
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 160 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Red
    • Package Quantity: 10
    • Complies With: EN 45545-2
Catalog #:
24568-850

Guide Rail With Coding, ESD Clips preassembled, PC, 70 mm, 2 mm Groove Width, Grey, Bottom

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding and Preassembled ESD Clips
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 70 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Grey
    • Package Quantity: 10
    • Complies With: EN 45545-2
Catalog #:
24568-856

Guide Rail With Coding, ESD Clips preassembled, PC, 70 mm, 2 mm Groove Width, Grey, Top

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding and Preassembled ESD Clips
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 70 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Grey
    • Package Quantity: 10
    • Complies With: EN 45545-2
Catalog #:
24568-854

Guide Rail With Coding, ESD Clips preassembled, PC, 70 mm, 2 mm Groove Width, Red, Bottom

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding and Preassembled ESD Clips
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 70 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Red
    • Package Quantity: 10
    • Complies With: EN 45545-2
Catalog #:
24568-855

Guide Rail With Coding, ESD Clips preassembled, PC, 70 mm, 2 mm Groove Width, Red, Top

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding and Preassembled ESD Clips
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 70 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Red
    • Package Quantity: 10
    • Complies With: EN 45545-2
Catalog #:
24568-853

Guide Rail Accessory Type, Plastic, 100 mm, 2 mm Groove Width, Red

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Accessory
  • Works With: Subracks; Cases; Chassis
    • Board Depth: 100 mm
    • Groove Width: 2
    • Material: Plastic
    • Color: Red
Catalog #:
64568-082

Guide Rail End Piece, Accessory Type, PC, Groove Width 2.5 mm, Red

  • Product Type: Rail End Piece
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Accessory
  • Works With: Subracks; Cases; Chassis
    • Complies With: EN 45545-2
    • Material: Polycarbonate
    • Package Quantity: 1
    • Groove Width: 2.5
Catalog #:
64568-018

Guide Rail End Piece, Coding Type, PC, Groove Width 2.5 mm, Green (0,1" Offset)

  • Product Type: Rail End Piece
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding Peg
  • Works With: Subracks; Cases; Chassis
    • Complies With: EN 45545-2
    • Material: Polycarbonate
    • Package Quantity: 1
    • Groove Width: 2.5
Catalog #:
64568-095

Guide Rail End Piece, Coding Type, PC, Groove Width 2.5 mm, Grey

  • Product Type: Rail End Piece
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding Peg
  • Works With: Subracks; Cases; Chassis
    • Complies With: EN 45545-2
    • Material: Polycarbonate
    • Package Quantity: 1
    • Groove Width: 2.5
Catalog #:
64568-094

Guide Rail End Piece, Coding Type, PC, Groove Width 2.5 mm, Red

  • Product Type: Rail End Piece
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding Peg
  • Works With: Subracks; Cases; Chassis
    • Complies With: EN 45545-2
    • Material: Polycarbonate
    • Package Quantity: 1
    • Groove Width: 2.5
Catalog #:
64568-093

Guide Rail End Piece, Standard Type, PC, Groove Width 2.5 mm, Red

  • Product Type: Rail End Piece
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Standard
  • Works With: Subracks; Cases; Chassis
    • Complies With: EN 45545-2
    • Material: Polycarbonate
    • Package Quantity: 1
    • Groove Width: 2.5
Catalog #:
64568-014

Grub Screw, Stainless Steel, M2.5 x 9, Torx 8

  • Product Type: Screw
  • Type: Grub Screw
  • Works With: Subracks; Cases; Chassis
  • Package Quantity: 100
    • Thread Size: M2.5
    • Length: 9 mm
    • Material: Stainless Steel
Catalog #:
21102-980

Horizontal Rail Rear, Type AB for Rear I/O, With Notch, 42 HP

  • Product Type: Horizontal Rail
  • Product Family: EuropacPRO
  • Type: Type AB
  • Works With: Subracks
    • Rack Width: 42 HP
    • Length: 218.44 mm
    • Package Quantity: 1
Catalog #:
34579-042

Horizontal Rail Rear, Type AB for Rear I/O, With Notch, 84 HP

  • Product Type: Horizontal Rail
  • Product Family: EuropacPRO
  • Type: Type AB
  • Works With: Subracks
    • Rack Width: 84 HP
    • Length: 431.8 mm
    • Package Quantity: 1
Catalog #:
34579-040

EuropacPRO Perforated Rail for Connector, According to EN 60603-2 and DIN 41612, 28 HP

  • Product Type: Perforated Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Works With: Subracks; Cases
  • Rack Width: 28 HP
    • Length: 142.24 mm
    • Package Quantity: 4
Catalog #:
20822-049

EuropacPRO Perforated Rail for Connector, According to EN 60603-2 and DIN 41612, 42 HP

  • Product Type: Perforated Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Works With: Subracks; Cases
  • Rack Width: 42 HP
    • Length: 213.36 mm
    • Package Quantity: 4
Catalog #:
20822-050

EuropacPRO Perforated Rail for Connector, According to EN 60603-2 and DIN 41612, 60 HP

  • Product Type: Perforated Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Works With: Subracks; Cases
  • Rack Width: 60 HP
    • Length: 304.8 mm
    • Package Quantity: 4
Catalog #:
20822-047

EuropacPRO Perforated Rail for Connector, According to EN 60603-2 and DIN 41612, 84 HP

  • Product Type: Perforated Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Works With: Subracks; Cases
  • Rack Width: 84 HP
    • Length: 431.8 mm
    • Package Quantity: 4
Catalog #:
20822-048

Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Grey

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Accessory
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 160 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Grey
    • Complies With: EN 45545-2
    • Package Quantity: 50
Catalog #:
64568-055

Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Red

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Accessory
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 160 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Red
    • Complies With: EN 45545-2
    • Package Quantity: 50
Catalog #:
64568-005

Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Red, 10 Pieces

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Accessory
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 160 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Red
    • Complies With: EN 45545-2
    • Package Quantity: 10
Catalog #:
24568-363

Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Grey

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Accessory
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 220 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Grey
    • Complies With: EN 45545-2
    • Package Quantity: 50
Catalog #:
64568-166

Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Accessory
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 220 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Red
    • Complies With: EN 45545-2
    • Package Quantity: 50
Catalog #:
64568-006

Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red, 10 Pieces

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Accessory
  • Works With: Subracks; Cases; 19" Chassis; Systems
    • Board Depth: 220 mm
    • Groove Width: 2
    • Material: Polycarbonate
    • Color: Red
    • Complies With: EN 45545-2
    • Package Quantity: 10
Catalog #:
24568-364

Guide Rail End Piece, 4.4" PCB Type, Groove Width 2 mm, Red

  • Product Type: Rail End Piece
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: 4.4" PCB
  • Works With: Subracks; Cases; Chassis
    • Package Quantity: 1
Catalog #:
64560-057

Horizontal Perforated Strip, 28 HP

  • Product Type: Perforated Strip
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
  • Works With: Subracks; Cases
  • Rack Width: 28 HP
    • Length: 147.12 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
30845-197

Horizontal Perforated Strip, 42 HP

  • Product Type: Perforated Strip
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
  • Works With: Subracks; Cases
  • Rack Width: 42 HP
    • Length: 218.24 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
30845-211