Skip to main content

Please Select Your Country/Language Preferences

Heaters

Fan and fan-less heaters up to 550 W:

  • Simple heaters up to 550 W
  • Fan-less heaters with wide range 110 - 250 V, 50 / 60 Hz
  • Fan heaters for 240V 50 / 60 Hz
  • Modular systems available
  • Simple and fast assembly with clip-on attachment
  • Overheat protection with PTC thermistors / thermal switches 

Discover more

 

Filter By

Filter By

Products | 11 results

Heater 400 W, Modular, 230 VAC

  • Product Type: Heater
  • Power: 400 W
Catalog #:
60715-029

Heater 475 W With Thermostat and Fan

  • Product Type: Heater
  • Power: 475 W
Catalog #:
60715-017

Heater 550 W With Thermostat and Fan

  • Product Type: Heater
  • Power: 550 W
Catalog #:
60715-018

Heater With Heater Fan, 150 W

  • Product Type: Heater
  • Power: 150 W
Catalog #:
60715-225

Heater With Heater Fan, 250 W

  • Product Type: Heater
  • Power: 250 W
Catalog #:
60715-226

Heater With Heater Fan, 400 W

  • Product Type: Heater
  • Power: 400 W
Catalog #:
60715-227

Heater, 10 W

  • Product Type: Heater
  • Power: 10 W
Catalog #:
60715-220

Heater, 100 W

  • Product Type: Heater
  • Power: 100 W
Catalog #:
60715-223

Heater, 150 W

  • Product Type: Heater
  • Power: 150 W
Catalog #:
60715-224

Heater, 20 W

  • Product Type: Heater
  • Power: 20 W
Catalog #:
60715-221

Heater, 50 W

  • Product Type: Heater
  • Power: 50 W
Catalog #:
60715-222