Skip to main content

Please Select Your Country/Language Preferences

250 Card-Lok

  • Profile 9.53 mm (0.375 in) x 9.78 mm (0.385 in)
  • Length 96.5 mm (3.80 in) to 325 mm (12.80 in), 12.7 mm (0.5 in) increments
  • Flexible mounting options
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • DSCC CID 59590
  • Weight 3.63 g/cm (0.325 oz/in)
  • 3 segment, non-shafted design
  • Min expansion 11.94 mm (0.470 in)
  • Screw actuated
  • For cold wall applications
  • Average clamp force (4.80", black anodized) = 587 lbs
More

Catalog #:

WA250-5.80HL
Your price:
--
List price (RRP):
Distributor availability

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 250 features a larger profile and is better suited to accommodate heavier Board Module Assemblies.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.