Skip to main content

Please Select Your Country/Language Preferences

107-50 Aluminum Inserter and Extractor, 0.063 in (1.6 mm) Board

  • Mechanical advantage 4.5 : 1
  • Designed for sheet metal chassis applications
  • PCB board thickness 1.6 mm (0.063 in), 2.4 mm (0.093 in), 3.2 mm (0.125 in)
  • Constructed from aluminum
  • Provides insertion and extraction assistance
  • Available with black anodized or clear chem film finish
More

Catalog #:

P107-50
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: PCB Inserter/Extractor
  • With Pin: Yes
  • Material: Aluminum Alloy 6061-T6
  • Board Thickness: 0.063 in / 1.6 mm
  • Color: Black
  • Finish: Anodized

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 107-50 provides 4.5 : 1 mechanical advantage for insertion and extraction of printed circuit boards with high density connector contact and multiple connectors. Designed for sheet metal enclosures that have a "U" channel for actuation. Constructed from 6061-T6 aluminum alloy, the series 107-50 is ideal for severe applications.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.