NW126 Retainer, 0.094" (2.4 mm) Board, 7.25" (184 mm) Long
- Supports PCB thickness of 1.6 mm (0.063") or 2.4 mm (0.094")
- DSCC 85034
- Made from stainless steel
- Spring based retention design
- For cold wall applications
- Weight 0.32g/cm (0.029 oz/")
- Length 31.75 mm (1.25") to 311.15 mm (12.25"), 24.5 mm (1.0") increments
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: PCB Retainer
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 " / 2.4 mm
- Finish: Passivated
- Length: 7.25 " / 184.2 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The Series NW125 is an economical PCB retention solution for cold wall applications. Constructed of rugged stainless steel, the independent spring design provides board retention for low shock and vibration applications.
⚠WARNING: This product can expose you to chemicals including beryllium, which is known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov.
From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.
CERTIFICATIONS
RESOURCES
Approval Agency Certificate
Brochure
Data Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.