Skip to main content

Please Select Your Country/Language Preferences

RatiopacPRO, Air Filter Replacement, 28 HP

  • Assembled without tools
More

Catalog #:

64571-033
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Filter
  • Product Family: RatiopacPRO AIR
  • Type: Air Filter Replacement
  • Works With: Cases
  • Rack Width: 28 HP
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

PropacPRO air filter
PropacPRO Air Filter, 28 HP
Catalog #: 24576-093

ADDITIONAL PRODUCT DETAILS

The replacement air filter Kit can be replaced if the original air filter is dirty to optimize the air flow into the case.

CERTIFICATIONS

  • RoHS
  • EAC

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.