Skip to main content

Please Select Your Country/Language Preferences

PCB Solder Side Cover, 3 U, 100 mm x 160 mm, 85°C

  • Mechanical protection of solder side
  • Suitable for 100 x 160 mm Euroboard
More

Catalog #:

61000-177
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cover
  • Type: Solder Side Cover
  • Works With: Front Panels
  • Rack Height: 3 U
  • Material: Liquid Crystal Polymer
  • Flammability Rating: UL® 94V-0

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

screw panhead pozidrive
Flathead Screw, Slotted, M2.5x6
Catalog #: 21102-007
screw panhead pozidrive
Flathead Screw, Slotted, M2.5x12
Catalog #: 21102-008

ADDITIONAL PRODUCT DETAILS

A solder side cover protects the solder side of a PCB mechanically.

The materials of the PCB cover are UL-listed. The test was conducted with material thickness 1.5 mm.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.