Skip to main content

Please Select Your Country/Language Preferences

Hygrostat, Relative Air Humidity, Fixed, 65 %, 230 VAC

  • Adaptable with three separate components: Hygrostat, assembly material, connecting cable (input with SCHUKO/UTE connector; output with IEC connector or open end) please order separately
  • Switches off fan or heaters when the set value is reached
  • Integrated LED lights up when the connected device is switched on
  • Visual display
More

Catalog #:

60715-138
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Hygrostat

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Thermostat with integrated temperature sensor
Connection Cable for Thermostat, Hygrostat
Catalog #: 62150-201
Thermostat with integrated temperature sensor
Connection Cable for Thermostat, Hygrostat, Fan, Heater
Catalog #: 62150-264
Thermostat with integrated temperature sensor
DIN Rail for Thermostat With Integrated Temperature Sensor
Catalog #: 21120-178

ADDITIONAL PRODUCT DETAILS

Hygrostat, Relative Air Humidity, 230 VAC.

CERTIFICATIONS

  • EAC
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Hygrostat, width 42 mm, height 64.5 mm, depth 38 mm; clip‐on attachment for 35 mm DIN rail EN 50022 1
2 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.