Skip to main content

Please Select Your Country/Language Preferences

Heater 550 W With Thermostat and Fan

  • Thermostat from 0 ... 60 °C
  • Assembly with clip-on attachment
  • 3‐pin terminal clamp, separate heater/fan connection
  • Heater with fan and thermostat
  • Temperature limiting with PTC resistor
More

Catalog #:

60715-018
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Heater
  • Power: 550 W

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Thermostat with integrated temperature sensor
DIN Rail for Thermostat With Integrated Temperature Sensor
Catalog #: 21120-178

ADDITIONAL PRODUCT DETAILS

Heater with thermostat and fan.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Plastic housing, polycarbonate (RAL 9002, grey white), clip for 35 mm DIN rail EN 50022 1
2 Heater element, 230 VAC, resistor (PTC) self‐regulating 1
3 Thermostat 1
4 230 VAC fan 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.