Skip to main content

Please Select Your Country/Language Preferences

Socket Strip, IEC C13 With Open End Connection Cable, 16x IEC C13

  • 230 V, 10 A
  • Horizontal and vertical mounting
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Socket strips with IEC 60320-C13 sockets
  • Connecting cable 2 m, open end with ferrules
  • In accordance with IEC 60320
  • Mounting height 1 U
More

Catalog #:

60110-292
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 60110-292, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Socket Type: IEC C13
  • Socket Quantity: 16
  • Color: Grey
  • Switched Outlets: No
  • Length: 608.5 mm
  • Voltage AC: 230 V
  • Depth: 44 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

mounting plate
PDU Mounting Bracket for Vertical Mounting
Catalog #: 20110-068
mounting plate pdu
PDU Mounting Bracket for Mounting of Two Socket Strips Side by Side
Catalog #: 23130-010
locking clip for iec
Locking Clip for IEC 60320‐C13 Connector
Catalog #: 60110-362
mains cable
Mains Cable, IEC C14 to C13, 0.5 m, Black
Catalog #: 60110-360
mains cable
Mains Cable, IEC C14 to C13, 1 m, Black
Catalog #: 60110-361

ADDITIONAL PRODUCT DETAILS

Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with IEC C13 outlets.

Please order bracket for vertical mounting separately.

CERTIFICATIONS

  • EAC
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Al extrusion, 1 U, anodised, for socket inserts and function elements 1
2 Socket insert, IEC 60320 C13, PA 16
3 Endpiece, PA, RAL 7035 2
4 Connecting cable, 2 m, black, open end with ferrules, H05VV-F 3G 1.5 mm² 1
5 Mounting angle, PA, RAL 7035, (on 19" versions only) 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.