Skip to main content

Please Select Your Country/Language Preferences

Coding Block for Accessory Type Guide Rail, Bottom, Red

  • The keying/coding block is slotted into the horizontal rail and positioned in front of a guide rail for accessories or the guide rail for heavy PCBs. In this keying/coding block the keying/coding peg can be used
  • Coding is only possible in conjunction with IEEE handles
More

Catalog #:

34579-234
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Coding/Keying Indicator
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
  • Type: Coding Block
  • Works With: Subracks; Cases
  • Material: Polybutylene Terephthalate
  • Flammability Rating: UL® 94V-0

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Countersunk screw
Panhead Screw, Torx, Ø 2.5 mm, Length 9.3 mm, Thread-Forming, Steel Zinc Plated
Catalog #: 24560-141

ADDITIONAL PRODUCT DETAILS

The keying/coding block is slotted into the horizontal rail and positioned in front of a guide rail for accessories or the guide rail for heavy PCBs. In this keying/coding block the keying/coding peg can be used.

Minimum spacing of guide rails 4 HP.

Can only be used together with guide rails for accessories/ guide rails for heavy PCBs.

Delivery is exclusively in standard pack quantity.

Please order IEL/IET handles separately.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Keying/coding block PBT, UL 94 V‐0 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.