Skip to main content

Please Select Your Country/Language Preferences

19" Front Panel With Holes for Handles, 3 U, 3 mm, Anodized, Untreated Edges

  • 19" front panels have additional holes for mounting of handles
More

Catalog #:

30219-163
Your price:
--
List price(RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Material: Aluminium
  • Front Finish: Anodized
  • Rear Finish: Anodized
  • Treated Edges: No
  • Rack Height: 3 U

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Recommended products

Front handle, one-piece, width 12.2 mm, straight/angled version
Front Handle One-Piece, Width 12.2 mm, Clear Anodized, 3 U
Catalog #: 10501-005
  • Product Type: Handle
  • Product Family: EuropacPRO
  • Works With: Subracks
    • Handle Type: Straight
    • Rack Height: 3 U
    • Material: Aluminum
    • Color: Silver
Front handle, one-piece, width 12.2 mm, straight/angled version
Front Handle One-Piece, Width 12.2 mm, Black Anodized, 3 U, 102 mm
Catalog #: 10501-026
  • Product Type: Handle
  • Product Family: EuropacPRO
  • Works With: Subracks
    • Handle Type: Straight
    • Rack Height: 3 U
    • Material: Aluminum
    • Color: Black

ADDITIONAL PRODUCT DETAILS

Define the device fronts and side inss with Schroff 19" front panels. Schroff 19" front panels have additional holes for mounting of handles and are available in 1 U to 6 U demensions.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" front panel, AI 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.